IESNA:LM-63-2002
[TEST]P945451
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-927-U-SLR
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3416
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
469.7 505.1 543.2 581.4 610.7 628.6 639.5 645.7 652.4 660.3
670.3 684 702.5 724.3 750.8 795.4 862.9 952.3 1062.7 1200.7
1381.7 1589.4 1810.6 2011.8 2133.3 2071.6 1948 1782.5 1583.6 1346.6
1046.7 747.9 489.5 284.5 125.2 38.8 0
469.7 501.3 534.6 567.3 592.8 609 619.1 624.9 630.9 638.2
648.8 663.5 682.6 704.6 732 771.4 827.8 901.7 994.4 1104.7
1236.9 1375.8 1499 1586.3 1608.1 1516.2 1386.3 1231.7 1062.9 880
670.3 469.2 302.3 174.9 78.7 25.8 0
469.7 497.4 526.1 553.1 575 589.4 598.6 604.2 609.3 616.2
627.2 642.9 662.7 684.9 713.1 747.3 792.8 851.1 926.2 1008.7
1092.2 1162.2 1187.4 1160.8 1082.8 960.9 824.5 680.8 542.3 413.5
294 190.5 115.1 65.4 32.2 12.8 0
469.7 493.3 517.5 540.1 557.7 569.8 577.4 581 583.9 587.7
594.6 605.4 619.4 634 650.7 669.4 693 724 764.8 808.2
848.5 874.7 868.9 828.4 752.8 650.7 546.4 444.4 349.9 267.5
194.1 131.5 84.8 52.1 27.9 11.6 0
469.7 489.2 509 527 540.5 550.3 556.2 557.9 558.4 559.2
562 568 576.1 583.1 588.3 591.4 593.3 596.9 603.4 607.8
604.9 587.2 550.5 496 422.8 340.5 268.4 207.9 157.4 121.5
94.3 72.6 54.4 38.9 23.5 10.3 0
469.7 485 500.4 514.3 525 532.1 535.3 533.6 529 523.3
517.7 514 512.2 510.1 506 499 489.4 479.5 470.3 462.7
454.4 440.4 417.2 384.4 341.9 291.1 245.3 201.3 159.3 127.1
99.4 76.1 55.9 39.2 23.4 10.2 0
469.7 480.9 491.8 501.6 509.6 513.9 514.3 509.2 499.5 487.4
473.4 460 448.3 437 423.7 406.7 385.6 362.1 337.2 317.6
303.9 293.6 283.9 272.9 261 241.7 222.2 194.8 161.2 132.8
104.5 79.6 57.3 39.4 23.3 10.1 0
469.7 476.9 483.8 490.4 496.4 498.9 496.9 488.4 473.6 456.3
437 419.3 404.5 391.8 379.2 364.5 346.9 327.5 306.9 290.5
279.7 272.6 267.4 261.3 251.9 235.6 219.4 196.4 168.6 143.3
116.3 91 67 46.6 28.5 12.2 0
469.7 472.9 475.8 479.2 483.1 483.9 479.6 467.5 447.8 425.2
400.5 378.6 360.7 346.5 334.7 322.3 308.2 292.9 276.5 263.5
255.6 251.5 250.9 249.6 242.8 229.5 216.5 197.9 176 153.8
128.1 102.5 76.7 53.7 33.7 14.3 0
469.7 469.1 468.2 468.9 470.4 470.5 464.8 450.1 427.5 402
376.8 357 342.6 331.9 322.6 311.7 298.6 284 267.5 251.9
240.3 234 234.6 235.2 233.2 228.4 216.7 197.6 176 155.6
136.3 115.9 92.7 67.4 43.9 18.6 0
469.7 464.8 460.7 459.2 460 460.9 457 445.3 426.2 404.5
383.5 365.1 348.9 334.8 321.4 307.4 292 275.7 259.5 245
232.3 222.8 217.7 214.7 211.8 208.5 201.5 189 173.2 155.6
135.6 115.5 92.7 68.2 44.9 19.8 0
469.7 461.4 454.2 450.6 450.8 453.4 453.4 446.6 432.3 413.6
393.9 375.2 356.9 339.5 322.7 305.9 288.7 271.4 255.3 241.5
229.1 219.7 212.8 207.5 202.6 196.9 189.2 178.8 165.9 150.6
131.7 112.5 90.1 66.9 43.5 19.3 0
469.7 457.9 447.6 441.9 441.6 445.9 449.9 447.9 438.5 422.6
404.4 385.3 365 344.2 324 304.5 285.5 267 251.1 237.9
226 216.6 207.9 200.4 193.3 185.4 176.9 168.6 158.7 145.6
127.9 109.4 87.5 65.6 42.2 18.7 0
469.7 454.8 442.2 434.7 434.4 441.1 450.5 455.8 452.1 438.2
418.4 396.8 374.5 351.9 329.8 308.7 288.5 269.5 253.1 239.9
229 221.1 214.4 207.4 199.4 189.3 178.4 168.1 157 143.2
125.6 107.1 85.6 64.3 40.6 18.5 0
469.7 451.7 436.7 427.5 427.2 436.3 451.2 463.6 465.8 453.8
432.4 408.3 384.1 359.5 335.6 312.8 291.5 272 255.2 241.8
232.1 225.7 220.8 214.3 205.5 193.1 179.9 167.6 155.4 140.9
123.3 104.8 83.6 62.9 39.1 18.2 0
469.7 449 431.9 421.4 420.7 431.2 449.8 467.8 474.5 465.2
443.6 417.3 391.5 366.6 342.7 319.9 298.3 278.4 261.3 247.8
237.7 230.9 226.4 220.9 213.1 201.9 189.3 176.3 163.1 146.9
127.8 108.4 86.7 62.7 37.8 18.1 0
469.7 446.3 427 415.3 414.1 426.1 448.5 472 483.2 476.6
454.8 426.3 399 373.8 349.8 326.9 305.1 284.9 267.5 253.8
243.4 236 232 227.4 220.6 210.7 198.7 185 170.7 152.9
132.3 112 89.7 62.4 36.5 18.1 0
469.7 443.5 422.7 409.9 408.1 419.8 443.1 467.6 481.2 477.8
459 430.9 402.8 378 354.8 333.2 312.3 292.6 275.5 261.7
250.5 242.7 237.8 233.2 226.4 216.9 204.7 190.7 175.6 157.3
136.3 115.4 92.6 61.4 33.7 15.9 0
469.7 440.8 418.3 404.6 402 413.6 437.6 463.2 479.2 479
463.2 435.6 406.6 382.2 359.9 339.4 319.5 300.4 283.5 269.7
257.6 249.3 243.6 238.9 232.3 223.1 210.6 196.3 180.4 161.7
140.2 118.9 95.4 60.4 30.9 13.8 0
469.7 438.7 414.9 400.5 397.3 407.5 428.9 451.7 466 466.4
452.8 428.2 400.9 377.1 356.2 337.7 319.9 302.5 286.5 273.1
262 254.5 249.1 244.5 237.8 228.3 215.1 200.2 183.9 165.1
143.4 122.2 97.9 65.7 35.9 15.9 0
469.7 436.6 411.5 396.5 392.4 401.3 420.2 440.1 452.8 453.8
442.5 420.8 395.3 371.9 352.5 336 320.3 304.5 289.5 276.5
266.4 259.7 254.7 250 243.4 233.4 219.6 204.1 187.5 168.6
146.5 125.5 100.4 71.1 40.9 18 0
469.7 434.9 409.1 393.7 389.3 397.3 414 431 441.6 442.3
432.3 412.9 389.7 367.4 348.3 332.2 317 301.8 287 274.8
266.3 260.6 256 251.4 244.9 234.8 221.1 205.5 188.8 170.2
148.2 127 102.5 74.6 45.2 19.7 0
469.7 433.1 406.8 390.9 386.1 393.2 407.9 422 430.5 430.8
422.1 405 384 362.8 344.2 328.3 313.8 299 284.5 273
266.2 261.6 257.3 252.7 246.3 236.2 222.5 206.8 190.1 171.7
149.8 128.6 104.5 78 49.6 21.5 0
469.7 431.8 405.1 389 384.3 391.2 405 417.8 425.2 425.2
417.2 401.7 382.3 361.7 342.5 325.3 309.3 293.5 278.2 267.5
261.7 257.9 254.1 249.5 243.2 233.3 219.7 204.3 188.1 170
149 127.4 104 77.8 49.2 21.1 0
469.7 430.5 403.4 387.1 382.5 389.2 402.2 413.6 419.8 419.5
412.3 398.4 380.6 360.6 340.9 322.2 304.9 288 272 261.9
257.3 254.3 250.9 246.3 240.1 230.5 217 201.8 186.1 168.4
148.2 126.2 103.6 77.6 48.8 20.6 0
469.7 429.2 402.2 385.9 381.5 388.3 401.1 412.2 418.1 417.6
410.5 397.6 380.6 360.8 340.5 320.6 302 283.7 266.9 257.1
252.9 250.4 247.5 242.9 236.6 226.8 213.5 198.5 182.9 165.3
145.6 123.7 100.1 74.7 46.6 19.4 0
469.7 428 400.9 384.8 380.5 387.5 400.1 410.8 416.4 415.7
408.8 396.8 380.6 360.9 340.1 319 299 279.4 261.8 252.4
248.5 246.5 244.1 239.5 233.1 223.1 209.9 195.2 179.7 162.3
143.1 121.1 96.6 71.8 44.3 18.2 0
469.7 426.5 399.6 383.9 380.1 387.4 400 410.6 415.8 414.9
407.7 396.5 380.9 361.2 339.9 318.1 297.2 276.5 258.5 249.3
245.5 243.7 241.5 236.8 230.4 219.9 207.1 192.7 176.8 159.5
140.4 119 92.6 69.2 42 17.1 0
469.7 428 400.9 384.8 380.5 387.5 400.1 410.8 416.4 415.7
408.8 396.8 380.6 360.9 340.1 319 299 279.4 261.8 252.4
248.5 246.5 244.1 239.5 233.1 223.1 209.9 195.2 179.7 162.3
143.1 121.1 96.6 71.8 44.3 18.2 0
469.7 429.2 402.2 385.9 381.5 388.3 401.1 412.2 418.1 417.6
410.5 397.6 380.6 360.8 340.5 320.6 302 283.7 266.9 257.1
252.9 250.4 247.5 242.9 236.6 226.8 213.5 198.5 182.9 165.3
145.6 123.7 100.1 74.7 46.6 19.4 0
469.7 430.5 403.4 387.1 382.5 389.2 402.2 413.6 419.8 419.5
412.3 398.4 380.6 360.6 340.9 322.2 304.9 288 272 261.9
257.3 254.3 250.9 246.3 240.1 230.5 217 201.8 186.1 168.4
148.2 126.2 103.6 77.6 48.8 20.6 0
469.7 431.8 405.1 389 384.3 391.2 405 417.8 425.2 425.2
417.2 401.7 382.3 361.7 342.5 325.3 309.3 293.5 278.2 267.5
261.7 257.9 254.1 249.5 243.2 233.3 219.7 204.3 188.1 170
149 127.4 104 77.8 49.2 21.1 0
469.7 433.1 406.8 390.9 386.1 393.2 407.9 422 430.5 430.8
422.1 405 384 362.8 344.2 328.3 313.8 299 284.5 273
266.2 261.6 257.3 252.7 246.3 236.2 222.5 206.8 190.1 171.7
149.8 128.6 104.5 78 49.6 21.5 0
469.7 434.9 409.1 393.7 389.3 397.3 414 431 441.6 442.3
432.3 412.9 389.7 367.4 348.3 332.2 317 301.8 287 274.8
266.3 260.6 256 251.4 244.9 234.8 221.1 205.5 188.8 170.2
148.2 127 102.5 74.6 45.2 19.7 0
469.7 436.6 411.5 396.5 392.4 401.3 420.2 440.1 452.8 453.8
442.5 420.8 395.3 371.9 352.5 336 320.3 304.5 289.5 276.5
266.4 259.7 254.7 250 243.4 233.4 219.6 204.1 187.5 168.6
146.5 125.5 100.4 71.1 40.9 18 0
469.7 438.7 414.9 400.5 397.3 407.5 428.9 451.7 466 466.4
452.8 428.2 400.9 377.1 356.2 337.7 319.9 302.5 286.5 273.1
262 254.5 249.1 244.5 237.8 228.3 215.1 200.2 183.9 165.1
143.4 122.2 97.9 65.7 35.9 15.9 0
469.7 440.8 418.3 404.6 402 413.6 437.6 463.2 479.2 479
463.2 435.6 406.6 382.2 359.9 339.4 319.5 300.4 283.5 269.7
257.6 249.3 243.6 238.9 232.3 223.1 210.6 196.3 180.4 161.7
140.2 118.9 95.4 60.4 30.9 13.8 0
469.7 443.5 422.7 409.9 408.1 419.8 443.1 467.6 481.2 477.8
459 430.9 402.8 378 354.8 333.2 312.3 292.6 275.5 261.7
250.5 242.7 237.8 233.2 226.4 216.9 204.7 190.7 175.6 157.3
136.3 115.4 92.6 61.4 33.7 15.9 0
469.7 446.3 427 415.3 414.1 426.1 448.5 472 483.2 476.6
454.8 426.3 399 373.8 349.8 326.9 305.1 284.9 267.5 253.8
243.4 236 232 227.4 220.6 210.7 198.7 185 170.7 152.9
132.3 112 89.7 62.4 36.5 18.1 0
469.7 449 431.9 421.4 420.7 431.2 449.8 467.8 474.5 465.2
443.6 417.3 391.5 366.6 342.7 319.9 298.3 278.4 261.3 247.8
237.7 230.9 226.4 220.9 213.1 201.9 189.3 176.3 163.1 146.9
127.8 108.4 86.7 62.7 37.8 18.1 0
469.7 451.7 436.7 427.5 427.2 436.3 451.2 463.6 465.8 453.8
432.4 408.3 384.1 359.5 335.6 312.8 291.5 272 255.2 241.8
232.1 225.7 220.8 214.3 205.5 193.1 179.9 167.6 155.4 140.9
123.3 104.8 83.6 62.9 39.1 18.2 0
469.7 454.8 442.2 434.7 434.4 441.1 450.5 455.8 452.1 438.2
418.4 396.8 374.5 351.9 329.8 308.7 288.5 269.5 253.1 239.9
229 221.1 214.4 207.4 199.4 189.3 178.4 168.1 157 143.2
125.6 107.1 85.6 64.3 40.6 18.5 0
469.7 457.9 447.6 441.9 441.6 445.9 449.9 447.9 438.5 422.6
404.4 385.3 365 344.2 324 304.5 285.5 267 251.1 237.9
226 216.6 207.9 200.4 193.3 185.4 176.9 168.6 158.7 145.6
127.9 109.4 87.5 65.6 42.2 18.7 0
469.7 461.4 454.2 450.6 450.8 453.4 453.4 446.6 432.3 413.6
393.9 375.2 356.9 339.5 322.7 305.9 288.7 271.4 255.3 241.5
229.1 219.7 212.8 207.5 202.6 196.9 189.2 178.8 165.9 150.6
131.7 112.5 90.1 66.9 43.5 19.3 0
469.7 464.8 460.7 459.2 460 460.9 457 445.3 426.2 404.5
383.5 365.1 348.9 334.8 321.4 307.4 292 275.7 259.5 245
232.3 222.8 217.7 214.7 211.8 208.5 201.5 189 173.2 155.6
135.6 115.5 92.7 68.2 44.9 19.8 0
469.7 469.1 468.2 468.9 470.4 470.5 464.8 450.1 427.5 402
376.8 357 342.6 331.9 322.6 311.7 298.6 284 267.5 251.9
240.3 234 234.6 235.2 233.2 228.4 216.7 197.6 176 155.6
136.3 115.9 92.7 67.4 43.9 18.6 0
469.7 472.9 475.8 479.2 483.1 483.9 479.6 467.5 447.8 425.2
400.5 378.6 360.7 346.5 334.7 322.3 308.2 292.9 276.5 263.5
255.6 251.5 250.9 249.6 242.8 229.5 216.5 197.9 176 153.8
128.1 102.5 76.7 53.7 33.7 14.3 0
469.7 476.9 483.8 490.4 496.4 498.9 496.9 488.4 473.6 456.3
437 419.3 404.5 391.8 379.2 364.5 346.9 327.5 306.9 290.5
279.7 272.6 267.4 261.3 251.9 235.6 219.4 196.4 168.6 143.3
116.3 91 67 46.6 28.5 12.2 0
469.7 480.9 491.8 501.6 509.6 513.9 514.3 509.2 499.5 487.4
473.4 460 448.3 437 423.7 406.7 385.6 362.1 337.2 317.6
303.9 293.6 283.9 272.9 261 241.7 222.2 194.8 161.2 132.8
104.5 79.6 57.3 39.4 23.3 10.1 0
469.7 485 500.4 514.3 525 532.1 535.3 533.6 529 523.3
517.7 514 512.2 510.1 506 499 489.4 479.5 470.3 462.7
454.4 440.4 417.2 384.4 341.9 291.1 245.3 201.3 159.3 127.1
99.4 76.1 55.9 39.2 23.4 10.2 0
469.7 489.2 509 527 540.5 550.3 556.2 557.9 558.4 559.2
562 568 576.1 583.1 588.3 591.4 593.3 596.9 603.4 607.8
604.9 587.2 550.5 496 422.8 340.5 268.4 207.9 157.4 121.5
94.3 72.6 54.4 38.9 23.5 10.3 0
469.7 493.3 517.5 540.1 557.7 569.8 577.4 581 583.9 587.7
594.6 605.4 619.4 634 650.7 669.4 693 724 764.8 808.2
848.5 874.7 868.9 828.4 752.8 650.7 546.4 444.4 349.9 267.5
194.1 131.5 84.8 52.1 27.9 11.6 0
469.7 497.4 526.1 553.1 575 589.4 598.6 604.2 609.3 616.2
627.2 642.9 662.7 684.9 713.1 747.3 792.8 851.1 926.2 1008.7
1092.2 1162.2 1187.4 1160.8 1082.8 960.9 824.5 680.8 542.3 413.5
294 190.5 115.1 65.4 32.2 12.8 0
469.7 501.3 534.6 567.3 592.8 609 619.1 624.9 630.9 638.2
648.8 663.5 682.6 704.6 732 771.4 827.8 901.7 994.4 1104.7
1236.9 1375.8 1499 1586.3 1608.1 1516.2 1386.3 1231.7 1062.9 880
670.3 469.2 302.3 174.9 78.7 25.8 0
469.7 505.1 543.2 581.4 610.7 628.6 639.5 645.7 652.4 660.3
670.3 684 702.5 724.3 750.8 795.4 862.9 952.3 1062.7 1200.7
1381.7 1589.4 1810.6 2011.8 2133.3 2071.6 1948 1782.5 1583.6 1346.6
1046.7 747.9 489.5 284.5 125.2 38.8 0
469.7 507.1 549.9 592.3 623.6 642.6 651.6 653.8 655.2 656.5
658.6 663.1 671.3 681.6 698.5 733.9 795.9 885.8 1003 1142.7
1310 1502.6 1724.8 1965 2205.9 2269.9 2134.2 1959.5 1776.1 1567.5
1275.4 961.3 669 407.3 190.3 60.7 0
469.7 509 556.6 603.1 636.4 656.5 663.6 661.9 658.1 652.8
646.9 642.1 640.1 638.8 646.2 672.3 728.9 819.4 943.3 1084.6
1238.3 1415.8 1639 1918.3 2278.5 2468.2 2320.3 2136.5 1968.6 1788.4
1504 1174.8 848.6 530.1 255.5 82.6 0
469.7 511.7 563.2 612.9 647.9 666.9 670.1 662 649.5 635.1
620 606.5 596.2 589.1 594.4 625.2 693.9 799.2 934.4 1082.8
1238.6 1407 1604.8 1849.6 2193.2 2458.6 2357.1 2153.8 1976.4 1794
1524.6 1204.2 885.1 570.9 290.2 101.9 0
469.7 514.4 569.9 622.7 659.4 677.2 676.6 662.1 641 617.4
593.1 570.8 552.2 539.4 542.6 578.2 659 779.1 925.5 1081
1238.9 1398.2 1570.5 1781 2108 2449 2393.9 2171 1984.1 1799.5
1545.1 1233.5 921.7 611.7 324.9 121.3 0
469.7 516.1 573.5 628.6 666.3 682.3 676.8 654.8 624.9 593.7
564.3 538.9 519 508.2 520.9 576.8 683.6 832.9 1011.8 1205.5
1399.3 1589.8 1783.8 1996.4 2311.8 2635.6 2631.1 2418.2 2205.2 1972.5
1679.7 1335.8 998.9 664.8 368.6 143.1 0
469.7 517.7 577.1 634.5 673.3 687.3 677 647.5 608.7 569.9
535.5 507 485.8 477 499.3 575.4 708.3 886.8 1098.1 1329.9
1559.7 1781.4 1997.1 2211.7 2515.6 2822.3 2868.4 2665.4 2426.2 2145.4
1814.2 1438.1 1076.1 718 412.3 165 0
469.7 518.5 579.2 637.7 676.4 689 675.2 640.9 597 555.3
520.1 491.8 471.7 465.9 496.7 587.2 737 938.9 1183.7 1455.3
1725.3 1986.2 2241.2 2488.2 2811.6 3104 3141.5 2939.7 2662.3 2322.2
1938.7 1526.4 1122.5 737.4 423.2 165.9 0
469.7 519.3 581.4 640.9 679.4 690.7 673.4 634.2 585.3 540.6
504.7 476.7 457.6 454.9 494.1 599 765.7 991 1269.4 1580.7
1890.8 2191 2485.4 2764.8 3107.7 3385.7 3414.7 3214 2898.3 2499
2063.1 1614.7 1168.8 756.7 434.2 166.8 0
469.7 518.9 583.1 642.4 680.6 690.9 671.2 629.4 578.1 532.6
497.1 469.5 451 450.1 493.7 605.1 779.9 1021.7 1321.4 1654.3
1990.9 2311 2628 2941.7 3298.9 3562.4 3565.1 3331.9 2963.8 2505.6
2029.8 1557.4 1076.6 684.2 376.2 140.1 0
469.7 519.3 581.4 640.9 679.4 690.7 673.4 634.2 585.3 540.6
504.7 476.7 457.6 454.9 494.1 599 765.7 991 1269.4 1580.7
1890.8 2191 2485.4 2764.8 3107.7 3385.7 3414.7 3214 2898.3 2499
2063.1 1614.7 1168.8 756.7 434.2 166.8 0
469.7 518.5 579.2 637.7 676.4 689 675.2 640.9 597 555.3
520.1 491.8 471.7 465.9 496.7 587.2 737 938.9 1183.7 1455.3
1725.3 1986.2 2241.2 2488.2 2811.6 3104 3141.5 2939.7 2662.3 2322.2
1938.7 1526.4 1122.5 737.4 423.2 165.9 0
469.7 517.7 577.1 634.5 673.3 687.3 677 647.5 608.7 569.9
535.5 507 485.8 477 499.3 575.4 708.3 886.8 1098.1 1329.9
1559.7 1781.4 1997.1 2211.7 2515.6 2822.3 2868.4 2665.4 2426.2 2145.4
1814.2 1438.1 1076.1 718 412.3 165 0
469.7 516.1 573.5 628.6 666.3 682.3 676.8 654.8 624.9 593.7
564.3 538.9 519 508.2 520.9 576.8 683.6 832.9 1011.8 1205.5
1399.3 1589.8 1783.8 1996.4 2311.8 2635.6 2631.1 2418.2 2205.2 1972.5
1679.7 1335.8 998.9 664.8 368.6 143.1 0
469.7 514.4 569.9 622.7 659.4 677.2 676.6 662.1 641 617.4
593.1 570.8 552.2 539.4 542.6 578.2 659 779.1 925.5 1081
1238.9 1398.2 1570.5 1781 2108 2449 2393.9 2171 1984.1 1799.5
1545.1 1233.5 921.7 611.7 324.9 121.3 0
469.7 511.7 563.2 612.9 647.9 666.9 670.1 662 649.5 635.1
620 606.5 596.2 589.1 594.4 625.2 693.9 799.2 934.4 1082.8
1238.6 1407 1604.8 1849.6 2193.2 2458.6 2357.1 2153.8 1976.4 1794
1524.6 1204.2 885.1 570.9 290.2 101.9 0
469.7 509 556.6 603.1 636.4 656.5 663.6 661.9 658.1 652.8
646.9 642.1 640.1 638.8 646.2 672.3 728.9 819.4 943.3 1084.6
1238.3 1415.8 1639 1918.3 2278.5 2468.2 2320.3 2136.5 1968.6 1788.4
1504 1174.8 848.6 530.1 255.5 82.6 0
469.7 507.1 549.9 592.3 623.6 642.6 651.6 653.8 655.2 656.5
658.6 663.1 671.3 681.6 698.5 733.9 795.9 885.8 1003 1142.7
1310 1502.6 1724.8 1965 2205.9 2269.9 2134.2 1959.5 1776.1 1567.5
1275.4 961.3 669 407.3 190.3 60.7 0
469.7 505.1 543.2 581.4 610.7 628.6 639.5 645.7 652.4 660.3
670.3 684 702.5 724.3 750.8 795.4 862.9 952.3 1062.7 1200.7
1381.7 1589.4 1810.6 2011.8 2133.3 2071.6 1948 1782.5 1583.6 1346.6
1046.7 747.9 489.5 284.5 125.2 38.8 0
